CAD model selection
Part No.
S5SSMA-1
Sierra Valve Size
15 mm
Number of Coils
Single Solenoid, Spring Return
Double Solenoid
Valve Style
Standard Solenoid Operator
Body Style
M5 (10-32)
Coil Style, Voltage
Lead Wire, 120V AC
Lead Wire, 24V DC
Plug-In, 120V AC
Plug-In, 24V DC
Plug-In, 12V DC
Download CAD models
Previews
3D
Dimension
2D