CAD model selection
Part No.
M212-SS-000-N
Body Style
MaxAir
Valve Type
2 Position
3 Position
Body Style
4 Way Side Ported
3 Way Side Ported
Port Size
1/4” NPT
3/8” NPT
1/2” NPT
Actuation/Return
Single Solenoid/Spring
Double Solenoid
Pilot / Spring
Pilot / Double
Coil Volage
No Coil
12VDC
24 VDC
120 VAC
Coil Option
No Coil
Download CAD models
Previews
3D
Dimension
2D