??
CAD model selection
HELP_VARIABLE
Part No.
104104-C01
Series
104104
Valve Type
Port Size
Material of Inserts and Stem
A
23.8 mm
B
34.1 mm
C
63.9 mm
D
23.8 mm
E
48.4 mm
F Thread
1-20 UNEF-2A
Previews
3D
Dimension